IESNA:LM-63-2002
[TEST]P1055577
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3333
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1900.5 1884.9 1876.4 1863.6 1843.7 1816.7 1786.8 1752.7 1712.9 1670.3
1623.3 1572.2 1516.7 1459.9 1400.2 1339.1 1276.5 1209.7 1142.9 1076.1
1006.4 938.2 871.4 801.7 727.8 661 589.9 517.4 444.9 373.9
301.4 236 173.4 113.7 61.1 21.3 0
1900.5 1909.1 1899.1 1880.6 1849.4 1806.7 1761.2 1710.1 1653.2 1593.5
1525.3 1457 1386 1310.6 1233.9 1155.7 1076.1 996.5 916.9 835.8
757.7 680.9 605.6 531.6 460.6 393.8 326.9 271.5 228.9 189.1
150.7 116.6 86.7 59.7 37 15.6 0
1900.5 1890.6 1872.1 1830.9 1781.1 1721.4 1654.6 1576.4 1494 1404.4
1312 1218.2 1121.6 1029.2 938.2 850.1 766.2 685.2 609.8 538.7
471.9 416.5 375.3 334.1 295.7 261.6 228.9 199 170.6 143.6
119.4 95.2 73.9 52.6 34.1 15.6 0
1900.5 1892 1855.1 1803.9 1738.5 1658.9 1573.6 1476.9 1367.5 1255.2
1148.6 1043.4 941 845.8 759.1 676.6 599.9 527.4 470.5 430.7
393.8 358.2 319.8 290 258.7 231.7 204.7 179.1 154.9 133.6
110.9 89.6 69.7 49.8 31.3 14.2 0
1900.5 1897.7 1867.8 1808.1 1732.8 1648.9 1552.3 1444.2 1327.7 1214
1101.7 990.8 889.9 796 710.7 631.1 558.6 496.1 454.9 416.5
379.5 348.3 312.7 281.5 254.4 227.4 201.9 177.7 153.5 130.8
109.5 88.1 68.2 49.8 32.7 15.6 0
